37.4 Revision D - 03/2020
This revision includes typographical corrections throughout the document.
For a list of other items, refer to the following table:
Section | Updates |
---|---|
Features | Added 27-ball WLCSP package |
Configuration Summary | Updated the SAM D20 Family Features table, and added WLCSP27 package |
Ordering Information |
|
Pinout |
|
I/O Multiplexing and Considerations | Ball number is added for WLCSP27, WLCSP45 and UFBGA packages in PORT Function Multiplexing |
SERCOM I2C |
|
SYSCTRL | Updated the VREG Register with a new Reserved bit and new note. |
TC – Timer/Counter |
|
AC | Updated Figure 29-2 Continuous Measurement Example with a new name for first signal. |
Packaging Information |
|