37.3 Revision E - 11/2020
This revision includes numerous typographical corrections throughout the document. All other changes are described as follows:
Section | Description |
---|---|
Pinout | Updated the pinout for UFBGA64 to show the GND pins as black in color. |
GCLK | Updated the GENDIV register with a Write-Synchronized property and added a new column to the table under the DIV bit field |
SYSCTRL | Updated the AMPGC and GAIN bits of the XOSC register with a new text |
EVSYS | Updated the Features with a new text for the last line item |
NVMCTRL | Updated the LOCK register with a new reset value |
ADC | Updated Power Management and Sleep Mode Operation. ADC OVERRUN interrupt cannot wake up the device from Sleep mode. |
DAC |
|
Electrical Specifications at 85℃ | The following updates were performed:
|
Electrical Specifications at 105℃ | The following updates were performed:
|
AEC-Q100 Electrical Specifications | Added Electrical Specifications chapter for AEC-Q100 |
Packaging Information |
|