37.2 Revision F - 03/2022
This revision includes numerous typographical corrections throughout the document. All other changes are described as follows:
Section | Description |
---|---|
General | The SPI and I2C standards use the terminology "Master" and "Slave". The equivalent Microchip terminology, "Host" and "Client," is used in this document. This terminology has been updated throughout this document for this revision. |
RTC | Added a note to the RCONT bitfield in the READREQ Register. |
SERCOM SPI | Removed erroneous text in Host with Several Clients. |
TC |
|
Electrical Characteristics at 85°C |
|
AEC-Q100 Electrical Characteristics at 125°C | In SERCOM in SPI Mode Timing the table had minor formatting updates applied, and the typical and maximum values for tSCK switched. |
Acronyms and Abbreviations | Removed references to the TCC as this product does not contain a TCC. |