37.6 Rev. B - 11/2017
General update | This revision contains updates to restore
content that was omitted in the previous version of the
document, and to remove content that is not applicable to
this device family. The following content was
restored:
The following content was
removed:
|
Features | The number of Timer/Counters (TC) was updated to eight. |
1 Configuration Summary | The Flash size was updated to include 16 KB. |
9.4 NVM User Row Mapping | The NVM User Row Mapping table was updated (see Table 9-3). |
19 EIC – External Interrupt Controller | Removed the CONFIG2 register (see 19.8 Register Description). |
Electrical Characteristics at 85°C | The Bandgap (Internal 1.1V reference) Characteristics were updated (see Table 32-34). |
35 Packaging Information |
The WLCSP packaging information was updated (see 35.2.8 45-ball WLCSP). |