Electrical Characteristics |
|
Errata |
- Added Errata revision E
- Updated Errata revision D:
- Added new Errata references: 12290; 13950 and 13951
- Updated Errata reference 13574: The software workaround: In I2C Slave mode, writing the CTRLB register when in the AMATCH or DRDY interrupt service routines can cause the state machine to reset
- Updated Errata
reference 13276 Workaround 2: At 105ºC, use the ADC in single shot
mode only with VDDANA > 2.7V
- Updated Errata revision C:
- Added new Errrata reference:13951
- Updated Errata reference 10537
- Updated Errata revision B:
- Added new Errrata reference:13951
|
Appendix |
|