37.9 Rev. O - 08/2016
Description | Description: Updated CoreMark score from 2.14 to 2.46 CoreMark/MHz. |
Block Diagram | Updated Block Diagram. |
Power Manager | Updated description for bits [31:4] in APBBMASK15.8.9 APBB Mask. |
System Control | Updated description in Drift Compensation. |
32 Electrical Characteristics at 85°C | 32.10.3 Brown-Out Detectors Characteristics: Updated Table 32-19. 32.12.3 Digital Frequency Locked Loop (DFLL48M) Characteristics: Note 2 in Table 32-45 updated to only be applicable for die revision C. |
Schematic Checklist | Updated the
content in section Unused or Unconnected Pins. Power Supply Schematic: VDDCORE decoupling capacitor value updated from 100nF to 1nF. |
32 Electrical Characteristics at 85°C at 85°C |
|
Electrical Characteristics at 105°C |
|