11 Appendix 4: Running the TCL Script
(Ask a Question)TCL scripts are provided in the design files folder under the directory TCL_Scripts. If required, the design flow can be reproduced from design implementation before the job file is generated.
To run the TCL script, follow these steps:
-
Launch the Libero software.
-
Select Project > Execute Script....
-
Click Browse and select
script.tclfrom the downloaded TCL_Scripts directory. -
Click Run.
After successful execution of TCL script, the Libero project is created within the TCL_Scripts directory.
For more information about TCL scripts, see Webserver: mpf_an4569_v2023p2_eval_df/webserver/TCL_Scripts/readme.txt. TFTP_IAP: mpf_an4569_v2023p2_eval_df/tftp_iap/TCL_Scripts/readme.txt.
See Tcl Commands Reference Guide for more details on TCL commands. Contact Technical Support for any queries encountered when running the TCL script.