6 Libero Design Flow
(Ask a Question)This chapter describes the Libero design flow for running this demo design, which includes:
- Synthesize
- Place and Route
- Verify Timing
- Generate FPGA Array Data
- Configure Design Initialization Data and Memories
- Generate Bit stream
- Export FlashPro Express Job
- Run PROGRAM Action
- Program SPI Flash Image
For more information about creating the Libero project, see Appendix 4: Running the TCL Script.
The following figure shows the options in the Design Flow tab.