7 Running the Demo
(Ask a Question)To run the demo design, perform the following steps:
- Download demo design files from the link: FPGA Documentation.
- Power-up the board using the SW3 slide switch.
- Start a serial terminal emulation program such as HyperTerminal, PuTTY, or Tera Term.
Important: For this demo, Tera Term is used.
For more information about configuring serial terminal emulation programs, see Configuring Serial Terminal Emulation Programs Tutorial.