3 Demo Requirements
(Ask a Question)The following table lists the resources required to run the demo.
| Requirement | Version |
|---|---|
| Hardware | |
| PolarFire Evaluation Kit (MPF300-EVAL-KIT) | Rev D or later |
| Ethernet cable | RJ45 |
| Software | |
| FlashPro Express | Refer to the readme.txt file provided in the design files for the software versions used with this reference design. |
| Libero SoC | |
| SoftConsole | |
| Serial terminal emulation program | HyperTerminal, Tera Term, or Latest version of PuTTY 0.76 |
| Browser | Mozilla Firefox, Internet Explorer |
Important: Libero SmartDesign and configuration images shown in this guide
are for illustration purpose only. Open the Libero design to see the latest updates.