7.2.3 PIOC Pin List
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State(1) | Note | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | Signal, Dir, PU, PD, HiZ, ST | ||||
| 55 | VDDSDMMC1 | GPIOHS | PC0 | GPIO | – | – | A | SDMMC1_DAT1 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM3_IO0 | I/O | 2 | |||||||||
| D | TIOA4 | I/O | 1 | |||||||||
| E | PWML1 | I/O | 1 | |||||||||
| F | FLEXCOM9_IO0 | I/O | 4 | |||||||||
| 56 | VDDSDMMC1 | GPIOHS | PC1 | GPIO | – | – | A | SDMMC1_DAT2 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM3_IO1 | I/O | 2 | |||||||||
| D | TIOB4 | I/O | 1 | |||||||||
| E | PWMH1 | I/O | 1 | |||||||||
| F | FLEXCOM9_IO1 | I/O | 4 | |||||||||
| 57 | VDDSDMMC1 | GPIOHS | PC2 | GPIO | – | – | A | SDMMC1_DAT3 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM4_IO0 | I/O | 2 | |||||||||
| D | TCLK4 | I/O | 1 | |||||||||
| E | PWML2 | I/O | 1 | |||||||||
| 59 | VDD_3V3 | GPIO | PC3 | GPIO | – | – | A | SDMMC1_WP | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM4_IO1 | I/O | 2 | |||||||||
| D | TIOA5 | I/O | 1 | |||||||||
| E | PWMH2 | I/O | 1 | |||||||||
| 60 | VDD_3V3 | GPIO | PC4 | GPIO | – | – | A | SDMMC1_CD | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM4_IO2 | I/O | 2,3,4,5 | |||||||||
| C | FLEXCOM9_IO6 | I/O | 2,3,4,5 | |||||||||
| D | TIOB5 | I/O | 1 | |||||||||
| E | PWML3 | I/O | 1 | |||||||||
| F | FLEXCOM11_IO0 | I/O | 4 | |||||||||
| 61 | VDD_3V3 | GPIO | PC5 | GPIO | – | – | A | SDMMC1_1V8SEL | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM4_IO3 | I/O | 2,3,4,5 | |||||||||
| C | FLEXCOM6_IO5 | I/O | 2,3,4,5 | |||||||||
| D | TCLK5 | I/O | 1 | |||||||||
| E | PWMH3 | I/O | 1 | |||||||||
| F | FLEXCOM11_IO1 | I/O | 4 | |||||||||
| 62 | VDD_3V3 | GPIO | PC6 | GPIO | ACC_INP0 | I/O | B | FLEXCOM4_IO4 | I/O | 2,3,4,5 | PIO, I, PU, ST | – |
| C | FLEXCOM6_IO6 | I/O | 2,3,4,5 | |||||||||
| 85 | VDD_3V3 | GPIO | PC7 | GPIO | ACC_INN1 | I/O | B | FLEXCOM7_IO0 | I/O | 2 | PIO, I, PU, ST | – |
| 86 | VDD_3V3 | GPIO | PC8 | GPIO | ACC_INP1 | I/O | B | FLEXCOM7_IO1 | I/O | 2 | PIO, I, PU, ST | – |
| 87 | VDD_3V3 | GPIO | PC9 | GPIO | ACC_INN2 | I/O | B | FLEXCOM7_IO2 | I/O | 2,3,4,5 | PIO, I, PU, ST | – |
| F | FLEXCOM1_IO0 | I/O | 4 | |||||||||
| 88 | VDD_3V3 | GPIO | PC10 | GPIO | ACC_INP2 | I/O | B | FLEXCOM7_IO3 | I/O | 2,3,4,5 | PIO, I, PU, ST | – |
| F | FLEXCOM1_IO1 | I/O | 4 | |||||||||
| 89 | VDD_3V3 | GPIO | PC11 | GPIO | ACC_INN3 | I/O | A | I2SMCC1_CK | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM7_IO4 | I/O | 2,3,4,5 | |||||||||
| F | FLEXCOM2_IO0 | I/O | 4 | |||||||||
| 90 | VDD_3V3 | GPIO | PC12 | GPIO | ACC_INP3 | I/O | A | I2SMCC1_WS | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM8_IO2 | I/O | 2,3,4,5 | |||||||||
| F | FLEXCOM2_IO1 | I/O | 4 | |||||||||
| 91 | VDD_3V3 | GPIO | PC13 | GPIO | AD0 | I/O | A | I2SMCC1_MCK | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM8_IO1 | I/O | 2 | |||||||||
| F | FLEXCOM3_IO0 | I/O | 4 | |||||||||
| 92 | VDD_3V3 | GPIO | PC14 | GPIO | AD1 | I/O | A | I2SMCC1_DOUT0 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM8_IO0 | I/O | 2 | |||||||||
| F | FLEXCOM3_IO1 | I/O | 4 | |||||||||
| 93 | VDD_3V3 | GPIO | PC15 | GPIO | AD2 | I/O | A | I2SMCC1_DOUT1 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM8_IO3 | I/O | 2,3,4,5 | |||||||||
| F | FLEXCOM4_IO0 | I/O | 4 | |||||||||
| 99 | VDD_3V3 | GPIO | PC16 | GPIO | AD3 | I/O | A | I2SMCC1_DOUT2 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM8_IO4 | I/O | 2,3,4,5 | |||||||||
| F | FLEXCOM4_IO1 | I/O | 4 | |||||||||
| 100 | VDD_3V3 | GPIO | PC17 | GPIO | AD4/RTCOUT0 | I/O | A | I2SMCC1_DOUT3 | I/O | 1 | PIO, I, PU, ST | – |
| B | EXT_IRQ0 | I/O | 3 | |||||||||
| F | FLEXCOM5_IO0 | I/O | 4 | |||||||||
| 101 | VDD_3V3 | GPIO | PC18 | GPIO | AD5/RTCOUT1 | I/O | A | I2SMCC1_DIN0 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM9_IO0 | I/O | 2 | |||||||||
| F | FLEXCOM5_IO1 | I/O | 4 | |||||||||
| 102 | VDD_3V3 | GPIO | PC19 | GPIO | AD6 | I/O | A | I2SMCC1_DIN1 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM9_IO1 | I/O | 2 | |||||||||
| F | FLEXCOM6_IO0 | I/O | 4 | |||||||||
| 103 | VDD_3V3 | GPIO | PC20 | GPIO | AD7 | I/O | A | I2SMCC1_DIN2 | I/O | 1 | PIO, I, PU, ST | – |
| B | FLEXCOM9_IO4 | I/O | 2,3,4,5 | |||||||||
| F | FLEXCOM6_IO1 | I/O | 4 | |||||||||
| – | VDD_3V3 | GPIO | PC21 | GPIO | AD8 | I/O | D | D3 | I/O | 2 | PIO, I, PU, ST | (2) |
| – | VDD_3V3 | GPIO | PC22 | GPIO | AD9 | I/O | D | D4 | I/O | 2 | PIO, I, PU, ST | |
| – | VDD_3V3 | GPIO | PC23 | GPIO | AD10 | I/O | D | D5 | I/O | 2 | PIO, I, PU, ST | |
| – | VDD_3V3 | GPIO | PC24 | GPIO | AD11 | I/O | D | D6 | I/O | 2 | PIO, I, PU, ST | |
| 66 | VDD_3V3 | GPIO | PC25 | GPIO | – | – | A | NTRST | I/O | 1 | NTRST, PU, ST | – |
| 64 | VDD_3V3 | GPIO | PC26 | GPIO | – | – | A | TCK_SWCLK | I/O | 1 | TCK_SWCLK, ST | – |
| 67 | VDD_3V3 | GPIO | PC27 | GPIO | – | – | A | TMS_SWDIO | I/O | 1 | TMS_SWDIO, PU, ST | – |
| 63 | VDD_3V3 | GPIO | PC28 | GPIO | – | – | A | TDI | I/O | 1 | TDI, PU, ST | – |
| 65 | VDD_3V3 | GPIO | PC29 | GPIO | – | – | A | TDO | I/O | 1 | TDO, ST | – |
| 17 | VDD_3V3 | GPIO | PC30 | GPIO | – | – | B | FLEXCOM10_IO0 | I/O | 2 | PIO, I, PD, ST | (3) |
| 16 | VDD_3V3 | GPIO | PC31 | GPIO | – | – | B | FLEXCOM10_IO1 | I/O | 2 | PIO, I, PD, ST | |
Note:
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
- Fixed function. Used for NAND Flash interface embeds in the module.
- Fixed function. Used for PMIC control.