7.2.6 System Pin List

Table 7-6. System Pin Description
Pin No.Pin NamePower RailI/O TypeDescriptionActive Level
116PIOBU0VBATI/OTamper I/Os
115PIOBU1VBATI/OTamper I/Os
117PIOBU2VBATI/OTamper I/Os
118PIOBU3VBATI/OTamper I/Os
79HHSA_CC1VDD_3V3I/OPins to identify the USBA male side
82HHSA_CC2VDD_3V3I/OPins to identify the USBA male side
80HHSA_DMVDD_3V3I/OUSB host/device port A high speed data -
81HHSA_DPVDD_3V3I/OUSB host/device port A high speed data +
74HHSB_CC1VDD_3V3I/OPins to identify the USBB male side
77HHSB_CC2VDD_3V3I/OPins to identify the USBB male side
75HHSB_DMVDD_3V3I/OUSB host/device port B high speed data -
76HHSB_DPVDD_3V3I/OUSB host/device port B high speed data +
71HHSC_DMVDD_3V3I/OUSB host port C high speed data -
72HHSC_DPVDD_3V3I/OUSB host port C high speed data +
164MIPI_CK_NVDDOUT25IMIPI DPHY differential input clock lane -
163MIPI_CK_PVDDOUT25IMIPI DPHY differential input clock lane +
168MIPI_D0_NVDDOUT25IMIPI DPHY differential input data lane 0 -
166MIPI_D1_NVDDOUT25IMIPI DPHY differential input data lane 1 -
167MIPI_D0_PVDDOUT25IMIPI DPHY differential input data lane 0 +
165MIPI_D1_PVDDOUT25IMIPI DPHY differential input data lane 1 +
105NRSTVDD_3V3I/O, PUExternal nReset input/outputLow
104NRST_OUTVDD_3V3OMicroprocessor reset outputLow
146SHDNVBATOShutdown control
134WKUP0VBATIWake-up input
113AUDIOCLKVDD_3V3OAudio clock output
114JTAGSELVBATI, PDJTAG selectionHigh
14MCP16502_HPM5V_MAINIHigh Performance mode input pin. In combination with PWRHLD and LPM, this pin defines the MCP16502 power mode status. Connect to ground if not used.High
15NSTART_SOM5V_MAINI, PUStart Event input. Drive nSTRT to low to initiate a start-up sequence. nSTRT is pulled up internally. A capacitor can be connected to nSTRT to automatically initiate a power-up sequence when the main supply rises.Low
8SEL_VLDO15V_MAINILDO1 Default Output Voltage Selection pin. Three-state input
9824M_ENVDD_3V3I24-MHz MEMS oscillator input pin used for the main clockHigh
38NAND_CS_INVDD_3V3I, PUNAND Flash chip select input. Connect to pin 39.Low
69QSPI1_CS_INVDD_3V3I, PUQSPI NOR Flash chip select input. Connect to pin 68.Low