7.2.7 Power Pin List

Table 7-7. Power Pin Description
Pin No.Pin NameTypeDescription
170VBATInput powerBackup voltage input
162VDDIOP0Input powerVDDIOP0 voltage input
171VDDQSPI0Input powerQSPI0 voltage input
172VDDSDMMC0Input powerVDDSDMMC0 voltage input
109VDDSDMMC1Input powerVDDSDMMC1 voltage input
95V_MAINInput power5V main input supply
105V_MAINInput power5V main input supply
173VDD_3V3Output power3.3V I/Os voltage output
11VLDO1Output powerVLDO1 output voltage
12VLDO2Output powerVLDO2 output voltage

1,2,13,18,25,40,41,42,43,51,70,73,78,

83,84,94,95,96,97,108,112,135,136,137,

138,145,147,161,169,189,190

GNDGround powerModule ground