7.2.5 PIOE Pin List
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State(1) | Note | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | Signal, Dir, PU, PD, HiZ, ST | ||||
| 44 | VDD_3V3 | GPIO | PE0 | GPIO | – | – | A | TF0 | I/O | 2 | PIO, I, PU, ST | – |
| B | FLEXCOM6_IO2 | I/O | 2,3,4,5 | |||||||||
| C | TCLK1 | I/O | 3 | |||||||||
| D | I2SMCC1_DOUT1 | I/O | 2 | |||||||||
| E | ISC_HSYNC | I/O | 2 | |||||||||
| F | PWMFI0 | I/O | 5 | |||||||||
| G | G1_TX3 | I/O | 1 | |||||||||
| 45 | VDD_3V3 | GPIO | PE1 | GPIO | – | – | A | TK0 | I/O | 2 | PIO, I, PU, ST | – |
| B | FLEXCOM6_IO3 | I/O | 2,3,4,5 | |||||||||
| C | TIOA2 | I/O | 3 | |||||||||
| D | I2SMCC1_DOUT2 | I/O | 2 | |||||||||
| E | ISC_VSYNC | I/O | 2 | |||||||||
| F | PWMFI1 | I/O | 5 | |||||||||
| G | G1_RX2 | I/O | 1 | |||||||||
| 47 | VDD_3V3 | GPIO | PE2 | GPIO | – | – | A | PWML0 | I/O | 5 | PIO, I, PU, ST | – |
| B | FLEXCOM6_IO4 | I/O | 2,3,4,5 | |||||||||
| C | TIOB2 | I/O | 3 | |||||||||
| D | I2SMCC1_DOUT3 | I/O | 2 | |||||||||
| E | ISC_FIELD | I/O | 2 | |||||||||
| G | G1_RX3 | I/O | 1 | |||||||||
| 46 | VDD_3V3 | GPIO | PE3 | GPIO | – | – | A | PWMH0 | I/O | 5 | PIO, I, PU, ST | – |
| B | FLEXCOM0_IO0 | I/O | 4 | |||||||||
| C | TCLK2 | I/O | 3 | |||||||||
| D | I2SMCC1_DIN0 | I/O | 2 | |||||||||
| E | ISC_PCK | I/O | 2 | |||||||||
| G | G1_RXCK | I/O | 1 | |||||||||
| 49 | VDD_3V3 | GPIO | PE4 | GPIO | – | – | A | PWML1 | I/O | 5 | PIO, I, PU, ST | – |
| B | FLEXCOM0_IO1 | I/O | 4 | |||||||||
| C | TIOA3 | I/O | 3 | |||||||||
| D | I2SMCC1_DIN1 | I/O | 2 | |||||||||
| E | ISC_D8 | I/O | 2 | |||||||||
| G | G1_TXER | I/O | 1 | |||||||||
| 48 | VDD_3V3 | GPIO | PE5 | GPIO | – | – | A | PWMH1 | I/O | 5 | PIO, I, PU, ST | – |
| B | FLEXCOM0_IO2 | I/O | 4 | |||||||||
| C | TIOB3 | I/O | 3 | |||||||||
| D | I2SMCC1_DIN2 | I/O | 2 | |||||||||
| E | ISC_D9 | I/O | 2 | |||||||||
| G | G1_COL | I/O | 1 | |||||||||
| 50 | VDD_3V3 | GPIO | PE6 | GPIO | – | – | A | PWML2 | I/O | 5 | PIO, I, PU, ST | – |
| B | FLEXCOM0_IO3 | I/O | 4 | |||||||||
| C | TCLK3 | I/O | 3 | |||||||||
| D | I2SMCC1_DIN3 | I/O | 2 | |||||||||
| E | ISC_D10 | I/O | 2 | |||||||||
| G | G1_CRS | I/O | 1 | |||||||||
| – | VDD_3V3 | GPIO | PE7 | GPIO | – | – | MCP16502 Interrupt | PIO, I, PU, ST | – | |||
Note:
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger