21.8.1 Quick Start Guide for SYSTEM CLOCK - Basic
In this case we apply the following configuration:
- RC8MHz (internal 8MHz RC oscillator)
Divide by four, giving a frequency of 2MHz
- DFLL (Digital frequency locked loop)
Open loop mode
48MHz frequency
- CPU clock
Use two wait states when reading from flash memory
Use the DFLL, configured to 48MHz