21.8.2 Quick Start Guide for SYSTEM CLOCK - GCLK Configuration
In this use case, the GCLK module is configured for:
One generator attached to the internal 8MHz RC oscillator clock source
Generator output equal to input frequency divided by a factor of 128
One channel (connected to the TC0 module) enabled with the enabled generator selected