20.6.2.2.3 Function system_voltage_reference_enable()
Enable the selected voltage reference.
void system_voltage_reference_enable( const enum system_voltage_reference vref)
Enables the selected voltage reference source, making the voltage reference available on a pin as well as an input source to the analog peripherals.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | vref |
Voltage reference to enable |