6.2.3 Analog Output
The analog output value can be output to the VOUTx converted by DACx, and each data conversion can be started independently.
In differential mode, DAC0 and DAC1 are operating synchronously to convert value. VOUT0 is the positive output and VOUT1 the negative output.
VOUT0 signal is internally connected so that it can be used as input for AC, ADC, or OPAMP modules when DAC0 is enabled.
Note: The pin VOUT0 will be dedicated to internal input and cannot be configured as alternate function.