6.2.2 Conversion
The conversion digital value written to the DATA register will be converted to an analog value. Writing the DATA register will start a new conversion. It is also possible to write the conversion value to the DATABUF register, the writing of the DATA register can then be triggered from the event system, which will load the value from DATABUF to DATA.