6.2.5 Left and Right Adjusted Values
The 12-bit input value to the DAC is contained in a 16-bit register. This can be configured to be either left or right adjusted. In Figure 6-2 both options are shown, and the position of the most (MSB) and the least (LSB) significant bits are indicated. The unused bits should always be written to zero.