17.6.3.2.2 Function i2c_master_get_config_defaults()
Gets the I2C master default configurations.
void i2c_master_get_config_defaults( struct i2c_master_config *const config)
Use to initialize the configuration structure to known default values.
Baudrate 100KHz
GCLK generator 0
Do not run in standby
Start bit hold time 300ns - 600ns
Buffer timeout = 65535
Unknown bus status timeout = 65535
Do not run in standby
PINMUX_DEFAULT for SERCOM pads
High speed baudrate 3.4MHz
Standard-mode and Fast-mode transfer speed
SCL stretch disabled
Slave SCL low extend time-out disabled
Master SCL low extend time-out disabled
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Pointer to configuration structure to be initiated |