1.6.4.1.5 Function ac_enable()
Enables an Analog Comparator that was previously configured.
void ac_enable( struct ac_module *const module_inst)
Enables an Analog Comparator that was previously configured via a call to ac_init().
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Analog Comparator peripheral |