1.6.4.4.1 Function ac_win_get_config_defaults()
Initializes an Analog Comparator window configuration structure to defaults.
void ac_win_get_config_defaults( struct ac_win_config *const config)
Initializes a given Analog Comparator channel configuration structure to a set of known default values. This function should be called if window interrupts are needed and before ac_win_set_config().
The default configuration is as follows:
Channel interrupt set to occur when the measurement is above the window
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Window configuration structure to initialize to default values |