1.6.4.2.1 Function ac_chan_get_config_defaults()
Initializes all members of an Analog Comparator channel configuration structure to safe defaults.
void ac_chan_get_config_defaults( struct ac_chan_config *const config)
Initializes all members of an Analog Comparator channel configuration structure to safe defaults. This function should be called on all new instances of these configuration structures before being modified by the user application.
Continuous sampling mode
Majority of five sample output filter
Comparator disabled during sleep mode (if has this feature)
Hysteresis enabled on the input pins
Hysteresis level of 50mV if having this feature
Internal comparator output mode
Comparator pin multiplexer 0 selected as the positive input
Scaled VCC voltage selected as the negative input
VCC voltage scaler set for a division factor of two
Channel interrupt set to occur when the compare threshold is passed
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Channel configuration structure to initialize to default values |