17.2.3 Bus Topology
The I2C bus topology is illustrated in Figure 17-1. The pull-up resistors (Rs) will provide a high level on the bus lines when none of the I2C devices are driving the bus. These are optional, and can be replaced with a constant current source.