17.2.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_I2C_FAST_MODE_PLUS_AND_HIGH_SPEED | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
FEATURE_I2C_10_BIT_ADDRESS | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
FEATURE_I2C_SCL_STRETCH_MODE | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
FEATURE_I2C_SCL_EXTEND_TIMEOUT | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
Note: The specific features are only available in the driver when the selected device supports those features.