9.6.5.1.1 Enum extint_callback_type
Enum for the possible callback types for the EXTINT module.
| Enum value | Description |
|---|---|
|
EXTINT_CALLBACK_TYPE_DETECT |
Callback type for when an external interrupt detects the configured channel criteria (i.e. edge or level detection) |