9.6.2.1 Struct extint_chan_conf
Configuration structure for the edge detection mode of an external interrupt channel.
| Type | Name | Description |
|---|---|---|
| enum extint_detect | detection_criteria |
Edge detection mode to use |
| bool | filter_input_signal |
Filter the raw input signal to prevent noise from triggering an interrupt accidentally, using a three sample majority filter |
| uint32_t | gpio_pin |
GPIO pin the NMI should be connected to |
| uint32_t | gpio_pin_mux |
MUX position the GPIO pin should be configured to |
| enum extint_pull | gpio_pin_pull |
Internal pull to enable on the input pin |
| bool | wake_if_sleeping |
Wake up the device if the channel interrupt fires during sleep mode |