19.8.4 Quick Start Guide for SERCOM SPI Slave - Callback
In this use case, the SPI on extension header 1 of the Xplained Pro board will configured with the following settings:
Slave mode enabled
Preloading of shift register enabled
MSB of the data is transmitted first
Transfer mode 0
SPI MUX Setting E (see Slave Mode Settings)
8-bit character size
Not enabled in sleep mode
GLCK generator 0