19.8.1 Quick Start Guide for SERCOM SPI Master - Polled
In this use case, the SPI on extension header 1 of the Xplained Pro board will be configured with the following settings:
Master Mode enabled
MSB of the data is transmitted first
Transfer mode 0
SPI MUX Setting E (see Master Mode Settings)
8-bit character size
Not enabled in sleep mode
Baudrate 100000
GLCK generator 0