15.6.3.1.6 Function rtc_calendar_init()
Initializes the RTC module with given configurations.
void rtc_calendar_init( struct rtc_module *const module, Rtc *const hw, const struct rtc_calendar_config *const config)
Initializes the module, setting up all given configurations to provide the desired functionality of the RTC.
| Data direction | Parameter name | Description |
|---|---|---|
[out] | module |
Pointer to the software instance struct |
[in] | hw |
Pointer to hardware instance |
[in] | config |
Pointer to the configuration structure |