15.6.3.1.2 Function rtc_calendar_get_config_defaults()
Gets the RTC default settings.
void rtc_calendar_get_config_defaults( struct rtc_calendar_config *const config)
Initializes the configuration structure to the known default values. This function should be called at the start of any RTC initiation.
Input clock divided by a factor of 1024
Clear on alarm match off
Continuously sync clock off
12 hour calendar
Start year 2000 (Year 0 in the counter will be year 2000)
Events off
Alarms set to January 1. 2000, 00:00:00
Alarm will match on second, minute, hour, day, month, and year
Clock read synchronization is enabled for SAM L22
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to be initialized to default values |