15.9.2.1 Prerequisites
The Generic Clock Generator for the RTC should be configured and enabled; if you are using the System Clock driver, this may be done via conf_clocks.h.
The Generic Clock Generator for the RTC should be configured and enabled; if you are using the System Clock driver, this may be done via conf_clocks.h.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.