15.9.1 Quick Start Guide for RTC (CAL) - Basic
In this use case, the RTC is set up in calendar mode. The time is set and also an alarm is set to show a general use of the RTC in calendar mode. Also the clock is swapped from 24h to 12h mode after initialization. The board LED will be toggled once the current time matches the set time.