15.9.2 Quick Start Guide for RTC (CAL) - Callback
In this use case, the RTC is set up in calendar mode. The time is set and an alarm is enabled, as well as a callback for when the alarm time is hit. Each time the callback fires, the alarm time is reset to five seconds in the future and the board LED toggled.