11.6.2.8 Function opamp_enable()
Enables an OPAMP that was previously configured.
void opamp_enable( const enum opamp_id number)
Enables an OPAMP that was previously configured via a call to the set configuration function.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | number |
OPAMP number to enable |