11.6.2.9 Function opamp_is_ready()
Checks an OPAMP output ready status.
bool opamp_is_ready( const enum opamp_id number)
Checks if an OPAMP output is ready.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
number |
OPAMP number to check |
Returns
Ready status of the select OPAMP.
| Return value | Description |
|---|---|
|
false |
If the select OPAMP output is not ready |
|
ture |
If the select OPAMP output is ready |