21.2.4.2 Generic Clock Generators
Each Generic Clock generator within the device can source its input clock from one of the provided Source Clocks, and prescale the output for one or more Generic Clock Channels in a one-to-many relationship. The generators thus allow for several clocks to be generated of different frequencies, power usages, and accuracies, which can be turned on and off individually to disable the clocks to multiple peripherals as a group.