5.6.1.2 Struct ccl_lut_config
Configuration structure for CCL LUT 0 to 3.
| Type | Name | Description |
|---|---|---|
| bool | edge_selection_enable |
If true, Edge detector is enabled |
| bool | event_input_enable |
If true, LUT incoming event is enabled |
| bool | event_input_inverted_enable |
If true, incoming event is inverted |
| bool | event_output_enable |
If true, LUT event output is enabled |
| enum ccl_lut_filter_sel | filter_sel |
Selection of the LUT output filter options |
| enum ccl_lut_input_src_sel | input0_src_sel |
Selection of the input0 source |
| enum ccl_lut_input_src_sel | input1_src_sel |
Selection of the input1 source |
| enum ccl_lut_input_src_sel | input2_src_sel |
Selection of the input2 source |
| uint8_t | truth_table_value |
The value of truth logic as a function of inputs IN[2:0] |