5.6.1.1 Struct ccl_config
Configuration structure for CCL module.
| Type | Name | Description |
|---|---|---|
| enum gclk_generator | clock_source |
GCLK generator used to clock the peripheral |
| bool | run_in_standby |
If true, the GCLK_CCL clock will not stop in standby sleep mode |