15.9.1.3 Implementation
Add the following to main().
while(true) {if(rtc_calendar_is_alarm_match(&rtc_instance, RTC_CALENDAR_ALARM_0)) {/* Do something on RTC alarm match here */port_pin_toggle_output_level(LED_0_PIN);rtc_calendar_clear_alarm_match(&rtc_instance, RTC_CALENDAR_ALARM_0);}}