10.2.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_NVM_RWWEE | SAM L21/L22, SAM D21-64K, SAM DA1, SAM C20/C21 |
FEATURE_BOD12 | SAM L21 |
Note: The specific features are only available in the driver when the selected device supports those features.