1.6.4.2.2 Function ac_chan_set_config()
Writes an Analog Comparator channel configuration to the hardware module.
enum status_code ac_chan_set_config( struct ac_module *const module_inst, const enum ac_chan_channel channel, struct ac_chan_config *const config)
Writes a given Analog Comparator channel configuration to the hardware module.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Analog Comparator peripheral |
[in] | channel |
Analog Comparator channel to configure |
[in] | config |
Pointer to the channel configuration struct |