4.6.1.1 Struct bod12_config
Configuration structure for a BOD12 module.
| Type | Name | Description |
|---|---|---|
| enum bod12_action | action |
Action to perform when a low power detection is made |
| bool | hysteresis |
If true, enables detection hysteresis |
| uint8_t | level |
BOD12 level to trigger at (see electrical section of device datasheet) |
| enum bod12_mode_in_active | mode_in_active |
BOD12 configuration in active mode |
| enum bod12_mode_in_standby | mode_in_standby |
BOD12 configuration in backup sleep mode |
| enum bod12_prescale | prescaler |
Input sampler clock prescaler factor, to reduce the 1KHz clock from the ULP32K to lower the sampling rate of the BOD12 |
| bool | run_in_standby |
If true, the BOD12 is kept enabled and sampled during device sleep |