4.6.2.1.1 Function bod33_get_config_defaults()
Get default BOD33 configuration.
void bod33_get_config_defaults( struct bod33_config *const conf)
The default BOD33 configuration is:
Clock prescaler set to divide the input clock by two
Continuous in active mode
Continuous in standby mode
Monitor the VDD power pin
No action on BOD33 detect
Hysteresis enabled
BOD33 level 0x7 on VDD
BOD33 level 0x7 on VBAT
BOD33 kept enabled during device sleep
BOD33 kept enabled during standby
| Data direction | Parameter name | Description |
|---|---|---|
[out] | conf |
BOD33 configuration struct to set to default settings |