4.6.1.2 Struct bod33_config
Configuration structure for a BOD33 module.
| Type | Name | Description |
|---|---|---|
| enum bod33_action | action |
Action to perform when a low power detection is made |
| uint8_t | backuplevel |
BOD33 level to trigger at when monitors VBAT or in backup sleep mode |
| bool | hysteresis |
If true, enables detection hysteresis |
| uint8_t | level |
BOD33 level to trigger at when monitors VDD excpt in backup sleep mode |
| enum bod33_mode_in_active | mode_in_active |
BOD33 configuration in active mode |
| enum bod33_mode_in_standby | mode_in_standby |
BOD33 configuration in backup sleep mode |
| enum bod33_vol_monitor | monitor |
Voltage monitored in active and standby mode |
| enum bod33_prescale | prescaler |
Input sampler clock prescaler factor, to reduce the 1KHz clock from the ULP32K to lower the sampling rate of the BOD33 |
| bool | run_in_backup |
If true, the BOD33 is kept enabled and sampled during device sleep |
| bool | run_in_standby |
If true, the BOD33 is kept enabled and sampled during standby |