19.6.4.5.4 Function spi_read_buffer_wait()
Reads buffer of length SPI characters.
enum status_code spi_read_buffer_wait( struct spi_module *const module, uint8_t * rx_data, uint16_t length, uint16_t dummy)
This function will read a buffer of data from an SPI peripheral by sending dummy SPI character if in master mode, or by waiting for data in slave mode.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
module |
Pointer to the software instance struct |
|
[out] |
rx_data |
Data buffer for received data |
|
[in] |
length |
Length of data to receive |
|
[in] |
dummy |
8- or 9-bit dummy byte to shift out in master mode |
Returns
Status of the read operation.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the read was completed |
|
STATUS_ABORTED |
If transaction was ended by master before entire buffer was transferred |
|
STATUS_ERR_INVALID_ARG |
If invalid argument(s) were provided |
|
STATUS_ERR_TIMEOUT |
If the operation was not completed within the timeout in slave mode |
|
STATUS_ERR_DENIED |
If the receiver is not enabled |
|
STATUS_ERR_OVERFLOW |
If the data is overflown |