19.6.5.1 Enum spi_addr_mode
For slave mode when using the SPI frame with address format.
| Enum value | Description |
|---|---|
|
SPI_ADDR_MODE_MASK |
address_mask in the spi_config struct is used as a mask to the register |
|
SPI_ADDR_MODE_UNIQUE |
The slave responds to the two unique addresses in address and address_mask in the spi_config struct |
|
SPI_ADDR_MODE_RANGE |
The slave responds to the range of addresses between and including address and address_mask in the spi_config struct |