24.6.2.8 Struct tc_pwm_channel
| Type | Name | Description |
|---|---|---|
| bool | enabled |
When true, PWM output for the given channel is enabled. |
| uint32_t | pin_mux |
Specifies MUX setting for each output channel pin. |
| uint32_t | pin_out |
Specifies pin output for each channel. |