24.6.2.6 Struct tc_events
Event flags for the tc_enable_events() and tc_disable_events().
| Type | Name | Description |
|---|---|---|
| enum tc_event_action | event_action |
Specifies which event to trigger if an event is triggered. |
| bool | generate_event_on_compare_channel[] |
Generate an output event on a compare channel match. |
| bool | generate_event_on_overflow |
Generate an output event on counter overflow. |
| bool | invert_event_input |
Specifies if the input event source is inverted, when used in PWP or PPW event action modes. |
| bool | on_event_perform_action |
Perform the configured event action when an incoming event is signalled. |